Technical data

IBK55.011

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 29 mm
    Internal diameter 2 86 mm
    Parameter Trilobal boots
    Height 122 mm
    Bellows material : plastic
    Weight 486 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 397413462R
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014 FRONT Left
    RENAULT Mégane Mégane III Phase 2 04/2012 => 01/2014 FRONT Left
    RENAULT Mégane Mégane III Phase 3 09/2013 => 07/2016 FRONT Left

Last product search