Technical data

IBK55.013

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 25 mm
    Internal diameter 2 78 mm
    Parameter Trilobal boots
    Height 100 mm
    Bellows material : plastic
    Weight 371 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 6001548164 | 7701209255
    LADA 7701209255
    RENAULT 6001548164 | 7701209255
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DACIA Solenza Solenza 04/2003 => 03/2005 FRONT Right
    DACIA Logan Logan 09/2004 => 11/2012 FRONT Right
    Left / Right
    DACIA Sandero Sandero 06/2008 => 10/2012 FRONT Right
    RENAULT Clio Clio II FL 04/2001 => 05/2009 FRONT Left / Right
    RENAULT Clio Clio III 09/2005 => 04/2009 FRONT Left
    Left / Right
    RENAULT Clio Clio III FL 04/2009 => 12/2012 FRONT Left
    Left / Right
    RENAULT Clio Clio Campus Evolution 06/2009 => 12/2012 FRONT Left / Right
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009 FRONT Left
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013 FRONT Left
    RENAULT Kangoo Kangoo II FL 04/2013 => FRONT Left
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005 FRONT Right
    Left / Right
    Left
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007 FRONT Right
    Left
    Left / Right
    RENAULT Mégane Mégane II 09/2002 => 07/2009 FRONT Left / Right
    RENAULT Thalia Symbol - Thalia Phase I 12/1999 => 09/2008 FRONT Left / Right
    RENAULT Twingo Twingo II (X44) 07/2007 => 12/2011 FRONT Left
    Left / Right
    RENAULT Twingo Twingo II FL (X44) 01/2012 => 10/2014 FRONT Left
    RENAULT Scenic Scenic II 05/2003 => 11/2009 FRONT Left / Right
    RENAULT Modus Modus 09/2004 => 12/2007 FRONT Left / Right
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012 FRONT Left / Right
    RENAULT Fluence/Mégane Génération Fluence FL 01/2013 => 09/2015 FRONT Left
    RENAULT Fluence/Mégane Génération Fluence/Megane Generation 11/2009 => 09/2015 FRONT Left
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 => 12/2013 FRONT Left / Right
    Left
    RENAULT Logan Logan 09/2004 => 11/2012 FRONT Right
    Left / Right
    RENAULT Sandero Sandero 06/2008 => 12/2012 FRONT Right

Last product search