Technical data

IBK55.016

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 26 mm
    Internal diameter 2 82 mm
    Height 106 mm
    Bellows material : plastic
    Weight 400 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 397411935R
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DACIA Duster Duster 03/2010 => 11/2013 FRONT Right
    Left
    DACIA Duster Duster Phase 2 10/2013 => 12/2017 FRONT Right
    Left
    DACIA Sandero Sandero 06/2008 => 10/2012 FRONT Right
    RENAULT Duster Duster 03/2010 => 06/2015 FRONT Right
    Left
    RENAULT Duster Duster Phase 2 06/2015 => FRONT Left

Last product search