Technical data

IBK55.018

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 24 mm
    Internal diameter 2 68 mm
    Parameter Trilobal boots
    Height 91 mm
    Bellows material : plastic
    Weight 345 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 7701209469
    RENAULT 7701209469
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DACIA Logan Logan 09/2004 => 11/2012 FRONT Left
    RENAULT Clio Clio III 09/2005 => 04/2009 FRONT Left / Right
    RENAULT Clio Clio III FL 04/2009 => 12/2012 FRONT Left / Right
    Left
    Right
    RENAULT Clio Clio IV 10/2012 => 10/2016 FRONT Left / Right
    Left
    Right
    RENAULT Clio Clio Collection 10/2012 => 12/2014 FRONT Left
    Right
    RENAULT Clio Clio IV FL 07/2016 => FRONT Left / Right
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009 FRONT Left / Right
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013 FRONT Left / Right
    RENAULT Kangoo Kangoo II FL 04/2013 => FRONT Left / Right
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014 FRONT Left
    RENAULT Mégane Mégane III Phase 2 04/2012 => 01/2014 FRONT Left
    RENAULT Mégane Mégane IV 11/2015 => FRONT Left
    RENAULT Twingo Twingo II (X44) 07/2007 => 12/2011 FRONT Left
    RENAULT Twingo Twingo II FL (X44) 01/2012 => 10/2014 FRONT Left
    RENAULT Modus Modus 09/2004 => 12/2007 FRONT Left / Right
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012 FRONT Left
    Left / Right
    Right
    RENAULT Fluence/Mégane Génération Fluence FL 01/2013 => 09/2015 FRONT Left / Right
    RENAULT Fluence/Mégane Génération Fluence/Megane Generation 11/2009 => 09/2015 FRONT Left
    Left / Right
    RENAULT Wind Wind 07/2010 => 01/2014 FRONT Right
    Left
    RENAULT Logan Logan 09/2004 => 11/2012 FRONT Left

Last product search