Technical data

IBK55.021

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 21 mm
    Internal diameter 2 61 mm
    Height 95 mm
    Bellows material : plastic
    Weight 330 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701209256
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Clio Clio III 09/2005 => 04/2009 FRONT Right
    Left
    RENAULT Clio Clio III FL 04/2009 => 12/2012 FRONT Right
    Left
    RENAULT Modus Modus 09/2004 => 12/2007 FRONT Right
    Left
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012 FRONT Right
    Left

Last product search