Technical data

IBK55.022

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 25 mm
    Internal diameter 2 67 mm
    Parameter Trilobal boots
    Height 95 mm
    Bellows material : plastic
    Weight 329 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701209884
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Clio Clio II 03/1998 => 03/2001 FRONT Right
    RENAULT Clio Clio II FL 04/2001 => 05/2009 FRONT Right
    RENAULT Clio Clio III 09/2005 => 04/2009 FRONT Right
    RENAULT Clio Clio Campus Evolution 06/2009 => 12/2012 FRONT Right
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005 FRONT Right
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007 FRONT Right
    RENAULT Thalia Symbol - Thalia Phase I 12/1999 => 09/2008 FRONT Right
    RENAULT Thalia Thalia FL 10/2008 => 12/2013 FRONT Right
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 => 12/2013 FRONT Right

Last product search