Technical data

IBK55.024

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    Bellows material : rubber
    For Transmission NTN Pour Transmission NTN
    Internal diameter n°1 27 mm
    Internal diameter 2 87 mm
    Parameter Trilobal boots
    Height 88 mm
    Weight 510 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701209475
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Laguna Laguna III 10/2007 => 11/2010 FRONT Left / Right
    RENAULT Laguna Laguna III Phase 2 11/2010 => 12/2015 FRONT Left / Right

Last product search