Technical data

IBK59.002

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 34 mm
    Internal diameter 2 68 mm
    Height 89 mm
    Bellows material : plastic
    Weight 349 g

Last product search