Technical data

IBK59.002

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 34 mm
    Internal diameter 2 68 mm
    Parameter Trilobal boots
    Height 89 mm
    Bellows material : plastic
    Weight 349 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 3287A8 | 3287C2 | 328788
    PEUGEOT 3287A8 | 3287C2 | 328788
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN Berlingo Berlingo (M49) 07/1996 => 12/2002 FRONT Left / Right
    CITROEN Berlingo Berlingo (M59) 12/2002 => 02/2012 FRONT Left / Right
    CITROEN C3 C3 04/2002 => 10/2005 FRONT Right
    CITROEN C3 C3 II 11/2005 => 01/2011 FRONT Right
    CITROEN C3 C3 (A51) 10/2009 => 09/2016 FRONT Right
    CITROEN C3 C3 III (B618) 07/2016 => FRONT
    CITROEN Xsara Xsara FL 09/2000 => 08/2005 FRONT Left / Right
    CITROEN Xsara Xsara 07/1997 => 08/2000 FRONT Left / Right
    CITROEN C3 Pluriel C3 Pluriel 05/2003 => 01/2011 FRONT Right
    CITROEN C4 C4 11/2004 => 01/2011 FRONT Left / Right
    CITROEN C3 Picasso C3 Picasso 02/2009 => 03/2017 FRONT Left / Right
    CITROEN DS3 DS3 (A55) 03/2010 => 05/2014 FRONT Right
    PEUGEOT 206 206 09/1998 => 12/2010 FRONT Left / Right
    PEUGEOT 307 307 03/2001 => 06/2005 FRONT Left / Right
    PEUGEOT 307 307 Restyling 06/2005 => 03/2009 FRONT Left / Right
    PEUGEOT Partner Partner (M49) 06/1996 => 11/2002 FRONT Left / Right
    PEUGEOT Partner Partner (M59) 11/2002 => 02/2012 FRONT Left / Right
    PEUGEOT Ranch Ranch (M49) 06/1996 => 11/2002 FRONT Left / Right
    PEUGEOT Ranch Ranch (M59F/U) 11/2002 => 05/2008 FRONT Left / Right
    PEUGEOT 1007 1007 04/2005 => 07/2010 FRONT Right
    PEUGEOT 207 207 03/2006 => 12/2015 FRONT Right
    PEUGEOT 208 208 (A9) 03/2012 => 04/2015 FRONT Right
    PEUGEOT 208 208 FL (A9) 04/2015 => FRONT Right
    PEUGEOT 207+ 207+ 11/2012 => 06/2014 FRONT Right
    PEUGEOT 2008 2008 (A94) 04/2013 => FRONT Right

Last product search