Technical data

IBK61.003

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    Bellows material : rubber
    For Transmission NTN Pour Transmission NTN
    Internal diameter n°1 25 mm
    Internal diameter 2 83 mm
    Parameter Trilobal boots
    Height 90 mm
    Weight 608 g

Last product search