Technical data

IBK68.005

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    Bellows material : rubber
    For Transmission NTN Pour Transmission NTN
    Internal diameter n°1 25 mm
    Internal diameter 2 79 mm
    Parameter Circular boots
    Height 89 mm
    Weight 460 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 397417Y027
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    NISSAN Pathfinder Pathfinder (R51M) 02/2005 => 08/2010 FRONT Left / Right
    NISSAN Pathfinder Pathfinder FL (R51M) 01/2010 => FRONT Left / Right
    NISSAN Navara Navara (D40M) 05/2005 => 11/2010 FRONT Left / Right
    NISSAN Navara Navara FL (D40M) 12/2009 => 09/2015 FRONT Left / Right

Last product search