Technical data

IBK77.006

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 23 mm
    Internal diameter 2 67 mm
    Parameter Circular boots
    Height 94 mm
    Bellows material : plastic
    Weight 368 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 71747063 | 71750668
    SUZUKI 4411979J20 | 4411979JA0
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FIAT Sedici Sedici 04/2006 => 06/2009 FRONT Right
    Left
    FIAT Sedici Sedici FL 07/2009 => 01/2012 FRONT Left
    Right
    FIAT Sedici Sedici 2012 01/2012 => 09/2014 FRONT Left
    Right
    SUZUKI SWIFT Swift II RS (HUN) 04/2005 => 09/2011 FRONT Right
    SUZUKI SWIFT Swift II RS (JPN) 04/2005 => 09/2011 FRONT Right
    SUZUKI SX4 SX4 (JPN) 03/2006 => 06/2009 FRONT
    rear
    Right
    Left / Right
    SUZUKI SX4 SX4 FL (JPN) 07/2009 => 03/2014 FRONT
    rear
    Right
    SUZUKI SX4 SX4 (HUN) 03/2006 => 06/2009 FRONT
    rear
    Right
    Left / Right
    SUZUKI SX4 SX4 FL (HUN) 04/2009 => 09/2014 rear Left / Right

Last product search