Technical data

IBK77.008

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    For Transmission NTN Pour Transmission NTN
    Internal diameter n°1 23 mm
    Internal diameter 2 68 mm
    Parameter Circular boots
    Height 94 mm
    Bellows material : plastic
    Weight 400 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    SUBARU 4411986G00
    SUZUKI 4411986G00
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    SUBARU Justy G3X Justy 10/2003 => 10/2007 FRONT
    SUZUKI IGNIS Ignis (RG) 09/2000 => 08/2003 FRONT Left / Right
    SUZUKI IGNIS Ignis FL (RM) 09/2003 => 06/2008 FRONT Right
    Left / Right

Last product search