Technical data

IBK77.009

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    For Transmission NTN Pour Transmission NTN
    Internal diameter n°1 24 mm
    Internal diameter 2 72 mm
    Parameter Circular boots
    Height 98 mm
    Bellows material : plastic
    Weight 420 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    SUZUKI 4411962J90 | 4411986G50
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    SUZUKI IGNIS Ignis FL (RM) 09/2003 => 06/2008 FRONT Right
    SUZUKI SWIFT Swift II RS (HUN) 04/2005 => 09/2011 FRONT Left / Right

Last product search