Technical data

IBK80.001

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 23 mm
    Internal diameter 2 67 mm
    Parameter Circular boots
    Height 94 mm
    Bellows material : plastic
    Weight 341 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    LAND ROVER LR018482
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    LAND ROVER Freelander Freelander 2 02/2006 => 12/2014 rear Left / Right
    LAND ROVER Range Rover Range Rover Evoque 03/2011 => 06/2015 rear Left / Right

Last product search