Skip to Header
Skip to Main Content
Skip to Footer
E-Shop
Français
Italiano
Português do Brasil
Español
Deutsch
Polski
Русский
Türkçe
English
Back
Auto aftermarket
Automotive Solutions
Wheel Bearings
Wheel Bearing Kits
Unit Wheel Bearings
Brake Discs with Integrated Bearings
Brake
Constant Velocity Joints (CVJ)
Driveshaft kits
Inboard Joint Kits
Outboard Joint Kits
Inboard Boot Kits
Outboard Boot Kits
Suspension
Strut Bearing Kits
Unit Strut Bearings
Filtering components
Suspension Arm Kits
Snr Ap Suspension Bearing
Sensors
Crankshaft sensor
Tire Pressure monitoring Sensor
Exhaust gas pressure sensor
Camshaft position sensor
Wheel Speed Sensors
Coolant temperature sensor
Exhaust gas temperature sensor
Engine timing
Timing Belt Kits with Water Pump
Timing Belt Kits
Timing Chain Kit
Timing Idlers
Timing Tensioners
Electric Water Pumps
eMotor Bearings
Heavy Duty Bearings
Heavy Duty Wheel Bearings
Heavy Duty Gearbox Bearings
Heavy Duty Alternator Bearings
Wheel hub unit with bearing
Auxiliary system
Auxiliary Kits
Auxiliary System Kits with Water Pump
Auxiliary Belt Idlers
Auxiliary Belt Tensioners
Crankshaft Pulleys
Alternator Pulley
Poly V-Belt
V-Belt
Clutch Release Bearings
Gearbox Bearings
Air Conditioning Compressor Bearings
Tooling
Industry solutions
Industry solutions products
Ball Bearings
Radial ball bearings
Thrust ball bearings
Roller bearings
Spherical roller bearings
Cylindrical roller bearings
Tapered roller bearings
Thrust roller bearings
Needle roller bearings
Drawn cup needle roller bearings
Needle roller bearing, machined rings
Cam & roller followers
Needle roller and cage assemblies
Inner rings
Thrust cylindrical roller bearings
Thrust needle roller bearings
Combined bearings
Thrust bearings
Thrust ball bearings
Thrust roller bearings
Thrust needle roller bearings
Bearing housings
Split bearing housings SNC(D)
Large split housings SNCD
Unsplit housings ZLOE, ZLG
Oil lubricated housings SNOE
Flanged housings 722500
Agri Hub Disc Bearing HUA
Bearing units
Bearing units
Insert bearings
Protective covers and caps
High precision bearings
High precision angular contact ball bearings
Linear Motion
Ball Screws
Linear Guides
Ball Bushings
Accessories
Adaptater sleeve
Withdrawal sleeve
Nuts
Locking devices
Tools - Lubrication
Tools
Lubrication
Market range
SENTINEL Series
Bike Range
Our tools
SNR Bearing Calculator
NTN bearing calculation
Bearing Technology
Care & maintenance in video
High Precision Interchange Tool
Partnership Program Platform
Prefixes and Suffixes signification
SNR CAD drawings
NTN CAD drawings
Linear Guide Configurator
Configurator AX CAD
AXE SYSTEMS CAD Configurator
Ball screw interchange & configurator
Training
Industry MasterClass
Documentation
Product Analysis
Technical Assistance
Audit of assembly lines
Aerospace inspection and repair
Home
Industry solutions
Needle roller bearings
Cam and roller followers
Cam follower with shaft
223 results for Cam follower with shaft
Filter your products
Filter your products
Brand
NTN
222
SNR
1
External diameter (D)
0mm -> 50mm
142
50mm -> 100mm
74
100mm -> 150mm
8
>150mm
2
Cam follower shaft diameter (d1)
0mm -> 10mm
50
10mm -> 20mm
132
20mm -> 30mm
91
30mm -> 40mm
30
>40mm
6
Width of bearing, ring or drawn cup (C)
5mm -> 10mm
8
10mm -> 15mm
69
15mm -> 20mm
45
20mm -> 25mm
61
25mm -> 30mm
26
30mm -> 40mm
27
Show more...
Width of bearing or inner ring (B)
0mm -> 15mm
76
15mm -> 25mm
72
25mm -> 35mm
65
35mm -> 45mm
27
45mm -> 60mm
7
60mm -> 80mm
4
Bearing with/without cage
Avec
102
Sans
120
«
1
2
3
»
CR16XH -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
CRV16XLL/3AS -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
KR10T2H/3AS -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
KR12XT2LLH/3AS -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
KR13T2LLH/3AS -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
KR13XT2LLH/3AS -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
KR16F -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
KR16FD0H/L588 -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
KR16FLL/3AS -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
KR16FLLD0H/L588 -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
KR16FX -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
KR16FXLL/3AS -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
KR16FXLLD0H/L588 -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
KR19F -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
KR19FLL/3AS -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
KR19FLLD0H/L588 -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
KR19FXLLD0H/L588 -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
KR22F -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
KR22FH -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
KR22FLL/3AS -
NTN
Cam follower with shaft
Industry - Alternative
Loading...
«
1
2
3
»
Please enable JavaScript to continue using this application.