Skip to Header
Skip to Main Content
Skip to Footer
E-Shop
Français
Italiano
Português do Brasil
Español
Deutsch
Polski
Русский
Türkçe
English
Back
Auto aftermarket
Automotive Solutions
Wheel Bearings
Wheel Bearing Kits
Unit Wheel Bearings
Brake Discs with Integrated Bearings
Brake
Constant Velocity Joints (CVJ)
Driveshaft kits
Inboard Joint Kits
Outboard Joint Kits
Inboard Boot Kits
Outboard Boot Kits
Suspension
Strut Bearing Kits
Unit Strut Bearings
Filtering components
Suspension Arm Kits
Snr Ap Suspension Bearing
Sensors
Crankshaft sensor
Tire Pressure monitoring Sensor
Exhaust gas pressure sensor
Camshaft position sensor
Wheel Speed Sensors
Coolant temperature sensor
Exhaust gas temperature sensor
Engine timing
Timing Belt Kits with Water Pump
Timing Belt Kits
Timing Chain Kit
Timing Idlers
Timing Tensioners
Electric Water Pumps
eMotor Bearings
Heavy Duty Bearings
Heavy Duty Wheel Bearings
Heavy Duty Gearbox Bearings
Heavy Duty Alternator Bearings
Wheel hub unit with bearing
Auxiliary system
Auxiliary Kits
Auxiliary System Kits with Water Pump
Auxiliary Belt Idlers
Auxiliary Belt Tensioners
Crankshaft Pulleys
Alternator Pulley
Poly V-Belt
V-Belt
Clutch Release Bearings
Gearbox Bearings
Air Conditioning Compressor Bearings
Tooling
Industry solutions
Industry solutions products
Ball Bearings
Radial ball bearings
Thrust ball bearings
Roller bearings
Spherical roller bearings
Cylindrical roller bearings
Tapered roller bearings
Thrust roller bearings
Needle roller bearings
Drawn cup needle roller bearings
Needle roller bearing, machined rings
Cam & roller followers
Needle roller and cage assemblies
Inner rings
Thrust cylindrical roller bearings
Thrust needle roller bearings
Combined bearings
Thrust bearings
Thrust ball bearings
Thrust roller bearings
Thrust needle roller bearings
Bearing housings
Split bearing housings SNC(D)
Large split housings SNCD
Unsplit housings ZLOE, ZLG
Oil lubricated housings SNOE
Flanged housings 722500
Agri Hub Disc Bearing HUA
Bearing units
Bearing units
Insert bearings
Protective covers and caps
High precision bearings
High precision angular contact ball bearings
Linear Motion
Ball Screws
Linear Guides
Ball Bushings
Accessories
Adaptater sleeve
Withdrawal sleeve
Nuts
Locking devices
Tools - Lubrication
Tools
Lubrication
Market range
SENTINEL Series
Bike Range
Our tools
SNR Bearing Calculator
NTN bearing calculation
Bearing Technology
Care & maintenance in video
High Precision Interchange Tool
Partnership Program Platform
Prefixes and Suffixes signification
SNR CAD drawings
NTN CAD drawings
Linear Guide Configurator
Configurator AX CAD
AXE SYSTEMS CAD Configurator
Ball screw interchange & configurator
Training
Industry MasterClass
Documentation
Product Analysis
Technical Assistance
Audit of assembly lines
Aerospace inspection and repair
Home
Industry solutions
Thrust bearings
428 results for Thrust bearings
Thrust bearings
Thrust ball bearings
Thrust roller bearings
Thrust needle roller bearings
Filter your products
Filter your products
Brand
NTN
387
SNR
41
GS type washer external diameter (D)
20mm -> 35mm
6
35mm -> 47mm
6
47mm -> 62mm
11
62mm -> 72mm
8
72mm -> 90mm
13
90mm -> 110mm
21
Show more...
Shaft washer width (T3)
20mm -> 40mm
13
40mm -> 60mm
12
60mm -> 80mm
12
>80mm
6
Thrust washer outer diameter on IR (d1)
0mm -> 50mm
13
50mm -> 100mm
46
100mm -> 130mm
29
>130mm
37
Cage outer diameter (Dc)
0mm -> 50mm
17
50mm -> 100mm
55
100mm -> 150mm
49
>150mm
34
Inner diameter (d)
8mm -> 12mm
3
12mm -> 15mm
4
15mm -> 20mm
6
20mm -> 25mm
6
25mm -> 30mm
8
30mm -> 35mm
8
Show more...
GS type washer bore diameter (D1)
10mm -> 30mm
8
30mm -> 50mm
21
50mm -> 70mm
22
70mm -> 100mm
25
100mm -> 130mm
16
>130mm
12
Washer AS type outer dia (Dp)
20mm -> 50mm
7
50mm -> 100mm
9
100mm -> 150mm
6
>150mm
5
Washer bore dia (Dp1)
0mm -> 10mm
1
10mm -> 50mm
11
50mm -> 100mm
10
>100mm
7
Cage bore dia (Dc1)
0mm -> 10mm
1
10mm -> 30mm
22
30mm -> 50mm
38
50mm -> 70mm
38
70mm -> 100mm
45
100mm -> 130mm
24
Show more...
Washer outer dia (D)
0mm -> 130mm
1
130mm -> 200mm
9
200mm -> 300mm
13
300mm -> 400mm
10
400mm -> 500mm
9
>500mm
6
Thrust heigh (T)
0mm -> 10mm
7
10mm -> 30mm
84
30mm -> 50mm
59
50mm -> 100mm
52
>100mm
17
Contact angle α
50.067
1
50.183
1
50.227
1
50.333
1
50.367
1
50.444
1
Show more...
External diameter (D)
0mm -> 50mm
12
50mm -> 100mm
28
100mm -> 150mm
25
>150mm
46
Washer AS type thickness (S)
1.0
26
Ring thickness (B)
0mm -> 5mm
27
5mm -> 10mm
51
10mm -> 15mm
31
>15mm
2
«
1
2
3
»
293/500 -
NTN
Thrust spherical roller bearings
Industry - Alternative
Loading...
29320E -
SNR
Thrust spherical roller bearings
Industry - Alternative
Loading...
29322E -
SNR
Thrust spherical roller bearings
Industry - Alternative
Loading...
29324E -
SNR
Thrust spherical roller bearings
Industry - Alternative
Loading...
29326E -
SNR
Thrust spherical roller bearings
Industry - Alternative
Loading...
29328E -
SNR
Thrust spherical roller bearings
Industry - Alternative
Loading...
29330E -
SNR
Thrust spherical roller bearings
Industry - Alternative
Loading...
29332E -
SNR
Thrust spherical roller bearings
Industry - Alternative
Loading...
29334E -
SNR
Thrust spherical roller bearings
Industry - Alternative
Loading...
29336E -
SNR
Thrust spherical roller bearings
Industry - Alternative
Loading...
29338E -
SNR
Thrust spherical roller bearings
Industry - Alternative
Loading...
29340E -
SNR
Thrust spherical roller bearings
Industry - Alternative
Loading...
29344E -
SNR
Thrust spherical roller bearings
Industry - Alternative
Loading...
29348E -
SNR
Thrust spherical roller bearings
Industry - Alternative
Loading...
29352E -
SNR
Thrust spherical roller bearings
Industry - Alternative
Loading...
29356E -
SNR
Thrust spherical roller bearings
Industry - Alternative
Loading...
29360E -
SNR
Thrust spherical roller bearings
Industry - Alternative
Loading...
29364E -
SNR
Thrust spherical roller bearings
Industry - Alternative
Loading...
294/500 -
NTN
Thrust spherical roller bearings
Industry - Alternative
Loading...
29412E -
SNR
Thrust spherical roller bearings
Industry - Alternative
Loading...
«
1
2
3
»
Please enable JavaScript to continue using this application.