Technical data

K81106T2

Thrust cylindrical roller bearing cages

Needle roller bearing, thrust cylindrical roller bearing, cage assembly, K811 series

Needle roller bearing, thrust cylindrical roller bearing, cage assembly, K811 series
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 30 mm
    Dc 47 mm
    Dw 5 mm
    Lw 5 mm
    Bearing ring (inner ring) WS WS81106
    Bearing ring (outer ring) GS GS81106
    Ea 43.9 mm
    Eb 33.1 mm
    Cage assembly mass 0.02 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 27.8 kN
    C0a 72.5 kN
    Nlim (grease) 1,500 Tr/min
    Nlim (oil) 6,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 7.7 Hz
    Characteristic outer ring frequency, BPF0 7.5 Hz
    Characteristic inner ring frequency, BPFI 7.5 Hz

Last product search