Technical data

K81118T2

Thrust cylindrical roller bearing cages

Needle roller bearing, thrust cylindrical roller bearing, cage assembly, K811 series

Needle roller bearing, thrust cylindrical roller bearing, cage assembly, K811 series
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 90 mm
    Dc 120 mm
    Dw 9 mm
    Lw 9 mm
    Bearing ring (inner ring) WS WS81118
    Bearing ring (outer ring) GS GS81118
    Ea 114.3 mm
    Eb 94.7 mm
    Cage assembly mass 0.17 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 112 kN
    C0a 395 kN
    Nlim (grease) 580 Tr/min
    Nlim (oil) 2,300 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 11.61 Hz
    Characteristic outer ring frequency, BPF0 12.5 Hz
    Characteristic inner ring frequency, BPFI 12.5 Hz

Last product search