Technical data

K81209T2

Thrust cylindrical roller bearing cages

Needle roller bearing, thrust cylindrical roller bearing, cage assembly, K812 series

Needle roller bearing, thrust cylindrical roller bearing, cage assembly, K812 series
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 45 mm
    Dc 73 mm
    Dw 9 mm
    Lw 9 mm
    Bearing ring (inner ring) WS WS81209
    Bearing ring (outer ring) GS GS81209
    Ea 68 mm
    Eb 48.8 mm
    Cage assembly mass 0.1 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 82 kN
    C0a 222 kN
    Nlim (grease) 1,000 Tr/min
    Nlim (oil) 4,100 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 6.49 Hz
    Characteristic outer ring frequency, BPF0 7 Hz
    Characteristic inner ring frequency, BPFI 7 Hz

Last product search