Technical data

KA851.00

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 2050 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 1
    Weight 538 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MERCEDES Série 124 W124 12/1984 => 06/1993
    MERCEDES Série 201 190 (201) 12/1982 => 12/1993
    MERCEDES Classe C Classe C (202) 03/1993 => 02/2001
    MERCEDES Classe E Classe E (124) 07/1993 => 03/1998

Last product search