Technical data

KA852.00

Accessory kit

  • Visual(s)

  • Main features

    Main features
    Length 1 1520 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 2
    Weight 1863 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Focus Focus C-MAX 06/2003 => 02/2007
    FORD Focus Focus II 09/2004 => 12/2007
    FORD Focus Focus II FL 12/2007 => 09/2011
    FORD C-Max C-Max (CB3) 02/2007 => 08/2010

Last product search