Technical data

KA852.01

Accessory kit

  • Visual(s)

  • Main features

    Main features
    Length 1 1715 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 2
    Weight 2445 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Focus Focus 10/1998 => 10/2001
    FORD Focus Focus FL 11/2001 => 08/2004
    FORD Connect Tourneo Connect TC7 05/2002 => 06/2006
    FORD Connect Transit Connect TC7 05/2002 => 06/2006
    FORD Connect Transit Connect TC7 FL 06/2006 => 10/2013
    FORD Connect Tourneo Connect TC7 FL 06/2006 => 06/2011

Last product search