Technical data

KA853.00

Accessory kit

  • Visual(s)

  • Main features

    Main features
    Length 1 1873 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 2
    Weight 1255 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Zafira Zafira A (F75) 01/1999 => 06/2003
    OPEL Zafira Zafira A FL (F75) 07/2003 => 06/2005
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VAUXHALL Zafira Zafira I (F75) 05/1999 => 06/2003
    VAUXHALL Zafira Zafira I FL (F75) 07/2003 => 06/2005

Last product search