Technical data

KA855.01

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1010 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 1
    Weight 1125 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701477580
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    RENAULT Espace Espace III 09/1996 => 06/2000
    RENAULT Laguna Laguna Phase 1 (B56) 01/1994 => 04/1998
    RENAULT Laguna Laguna Nevada Phase 1 (K56) 07/1995 => 04/1998
    RENAULT Laguna Laguna Nevada Phase 2 (K56) 05/1998 => 12/2000
    RENAULT Safrane Safrane 09/1996 => 11/2000

Last product search