Technical data

KA855.05

Accessory kit

  • Visual(s)

  • Main features

    Main features
    Length 1 1165 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 1
    Weight 1095 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7700856888 | 7700857065
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    RENAULT Clio Clio I Phase 1 & 2 06/1990 => 02/1996
    RENAULT Clio Clio II 03/1998 => 03/2001
    RENAULT Mégane Mégane Phase 1 11/1995 => 02/1999
    RENAULT Mégane Mégane II 09/2002 => 07/2009
    RENAULT Super 5 Super 5 07/1984 => 12/1996
    RENAULT Scenic Scenic II 05/2003 => 11/2009

Last product search