Technical data

KA855.08

Accessory kit

  • Visual(s)

  • Main features

    Main features
    Length 1 1606 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 3
    Weight 1520 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701477546 | 8200230958 | 8200833543
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    RENAULT Clio Clio II 03/1998 => 03/2001
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Espace Espace III FL 07/2000 => 10/2002
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009
    RENAULT Laguna Laguna Phase 2 (B56) 05/1998 => 12/2000
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007
    RENAULT Mégane Classic Mégane Classic phase 2 03/1999 => 08/2002
    RENAULT Mégane Mégane Phase 2 10/1998 => 02/2003
    RENAULT Mégane Scenic Scenic Phase2 09/1999 => 04/2003

Last product search