Technical datasheet

KA855.10

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1200 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 1
    Weight 965 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 117203290R | 117203694R | 117205191R | 117209782R | 117501113R | 7701476476
    NISSAN 11720-00Q6M | 11750-00Q1G
    RENAULT 117203290R | 117203694R | 117205191R | 117209782R | 117501113R | 7701476476
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DACIA Duster Duster 03/2010 => 11/2013
    DACIA Duster Duster Phase 2 10/2013 => 12/2017
    DACIA Duster Duster II 11/2017 =>
    DACIA Logan Logan 09/2004 => 11/2012
    DACIA Logan Logan 2 01/2013 => 01/2017
    DACIA Sandero Sandero 06/2008 => 10/2012
    DACIA Sandero Sandero 2 10/2012 => 12/2016
    DACIA Sandero Sandero 2 Phase 2 10/2016 =>
    DACIA Lodgy Lodgy 04/2012 =>
    DACIA Dokker Dokker 09/2012 =>
    NISSAN Micra Micra mk3 (K12E) 01/2003 => 05/2005
    NISSAN Micra Micra mk3 FL (K12E) 06/2005 => 04/2011
    NISSAN Kubistar Kubistar (X76) 09/2003 => 11/2009
    NISSAN Note Note (E11E) 09/2005 => 12/2007
    NISSAN Note Note FL (E11E) 01/2008 => 06/2012
    NISSAN Qashqai Qashqai (J10E/JJ10E) 03/2007 => 01/2010
    NISSAN Qashqai Qashqai FL (J10E/JJ10E) 01/2010 => 11/2013
    NISSAN Tiida Tiida (C11X/SC11X) 03/2007 => 12/2011
    NISSAN Cube Cube (Z12) 08/2009 => 04/2012
    NISSAN Juke Juke UK (F15E) 07/2010 => 12/2012
    NISSAN Juke Juke FL UK (F15E) 01/2013 => 05/2014
    NISSAN Juke Juke FL2 UK (F15E) 05/2014 =>
    NISSAN NV200 NV200 (JPN) 08/2009 =>
    NISSAN NV200 NV200 (ESP) 11/2009 =>
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Clio Clio III 09/2005 => 04/2009
    RENAULT Clio Clio III FL 04/2009 => 12/2012
    RENAULT Clio Clio Campus Evolution 06/2009 => 12/2012
    RENAULT Clio Clio IV 10/2012 => 10/2016
    RENAULT Clio Clio Collection 10/2012 => 12/2014
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013
    RENAULT Kangoo Kangoo II FL 04/2013 =>
    RENAULT Laguna Laguna III 10/2007 => 11/2010
    RENAULT Laguna Laguna III Phase 2 11/2010 => 10/2015
    RENAULT Mégane Mégane II 09/2002 => 07/2009
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014
    RENAULT Mégane Mégane III Phase 2 04/2012 => 01/2014
    RENAULT Mégane Mégane III Phase 3 09/2013 => 07/2016
    RENAULT Thalia Symbol - Thalia Phase I 12/1999 => 09/2008
    RENAULT Twingo Twingo II (X44) 07/2007 => 12/2011
    RENAULT Twingo Twingo II FL (X44) 01/2012 => 10/2014
    RENAULT Scenic Scenic II 05/2003 => 11/2009
    RENAULT Scenic Scenic III 04/2009 => 01/2012
    RENAULT Scenic Scenic III Phase 2 01/2012 => 09/2016
    RENAULT Scenic Scenic IV 09/2016 =>
    RENAULT Modus Modus 09/2004 => 12/2007
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012
    RENAULT Fluence/Mégane Génération Fluence FL 01/2013 => 09/2015
    RENAULT Fluence/Mégane Génération Fluence/Megane Generation 11/2009 => 09/2015
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 =>
    RENAULT Wind Wind 07/2010 => 01/2014
    RENAULT Latitude Latitude 11/2010 => 09/2015
    RENAULT Logan Logan 09/2004 => 11/2012
    RENAULT Duster Duster 03/2010 => 06/2015
    RENAULT Duster Duster Phase 2 06/2015 =>
    RENAULT Captur Captur phase 2 05/2017 =>
    RENAULT Kadjar Kadjar 06/2015 =>

Last product search