Technical data

KA855.11

Accessory kit

  • Visual(s)

  • Main features

    Main features
    Length 1 1200 mm
    Number of Path 5
    Number of belts 1
    Number of rollers 1
    Weight 915 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701476475 | 8200048486 | 8200850092
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN Almera Almera (N16E) 02/2000 => 01/2003
    NISSAN Almera Almera FL (N16E) 02/2003 => 11/2006
    NISSAN Micra Micra mk3 (K12E) 01/2003 => 05/2005
    NISSAN Micra Micra mk3 FL (K12E) 06/2005 => 04/2011
    NISSAN Kubistar Kubistar (X76) 09/2003 => 11/2009
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009
    RENAULT Mégane Mégane II 09/2002 => 07/2009
    RENAULT Thalia Symbol - Thalia Phase I 12/1999 => 09/2008
    RENAULT Scenic Scenic II 05/2003 => 11/2009
    RENAULT Modus Modus 09/2004 => 12/2007
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 =>

Last product search