Technical data

KA855.15

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1036 mm
    Number of Path 7
    Number of belts 1
    Number of rollers 1
    Weight 500 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701478934
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    RENAULT Clio Clio III 09/2005 => 04/2009
    RENAULT Clio Clio III FL 04/2009 => 12/2012
    RENAULT Clio Clio IV 10/2012 => 10/2016
    RENAULT Clio Clio Collection 10/2012 => 12/2014
    RENAULT Clio Clio IV FL 07/2016 =>
    RENAULT Twingo Twingo II (X44) 07/2007 => 12/2011
    RENAULT Twingo Twingo II FL (X44) 01/2012 => 10/2014
    RENAULT Modus Modus 09/2004 => 12/2007
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012
    RENAULT Wind Wind 07/2010 => 01/2014

Last product search