Technical data

KA855.16

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1127 mm
    Number of Path 7
    Number of belts 1
    Number of rollers 1
    Weight 1035 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701477515
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    RENAULT Mégane Mégane II 09/2002 => 07/2009
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014
    RENAULT Mégane Mégane III Phase 2 04/2012 => 01/2014
    RENAULT Mégane Mégane III Phase 3 09/2013 => 07/2016
    RENAULT Scenic Scenic II 05/2003 => 11/2009
    RENAULT Scenic Scenic III 04/2009 => 01/2012
    RENAULT Fluence/Mégane Génération Fluence FL 01/2013 => 09/2015

Last product search