Technical data

KA855.17

Accessory kit

  • Visual(s)

  • Main features

    Main features
    Length 1 1790 mm
    Number of Path 7
    Number of belts 1
    Number of rollers 2
    Weight 1193 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 117202145R | 117507271R | 7701477514 | 7701477542 | 8200833555 | 8200833558 | 8200947837
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN Primera Primera 2 (P12/W12) 02/2001 =>
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007
    RENAULT Laguna Laguna III 10/2007 => 11/2010
    RENAULT Vel Satis Vel Satis FL 02/2005 => 12/2009

Last product search