Technical data

KA855.18

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1975 mm
    Number of Path 7
    Number of belts 1
    Number of rollers 2
    Weight 1120 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 4431666
    RENAULT 7701476645
    VAUXHALL 93161808
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN Primastar Primastar FL (X83) 09/2006 => 10/2016
    NISSAN NV400 NV400 09/2011 => 06/2014
    NISSAN NV400 NV400 FL 06/2014 =>
    OPEL Movano Movano B 05/2010 => 05/2015
    OPEL Movano Movano B FL 05/2015 =>
    OPEL Vivaro Vivaro A FL 07/2006 => 10/2014
    RENAULT Espace Espace IV Phase 2 03/2006 => 12/2010
    RENAULT Espace Espace IV Phase 3 09/2010 => 07/2012
    RENAULT Espace Espace IV Phase 4 07/2012 => 11/2014
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007
    RENAULT Laguna Laguna III 10/2007 => 11/2010
    RENAULT Laguna Laguna III Phase 2 11/2010 => 10/2015
    RENAULT Master Master III 04/2010 => 06/2014
    RENAULT Master Master III FL 05/2014 =>
    RENAULT Trafic Trafic II FL 07/2006 => 10/2014
    RENAULT Vel Satis Vel Satis FL 02/2005 => 12/2009
    VAUXHALL Movano Movano B 05/2010 => 05/2015
    VAUXHALL Movano Movano B FL 05/2015 =>
    VAUXHALL Vivaro Vivaro A FL 07/2006 => 10/2014

Last product search