Technical data

KA855.21

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1795 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 2
    Weight 1161 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 4431986 | 4449665
    RENAULT 117200713R | 7701477512
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MITSUBISHI Carisma Carisma 2 (DA) 03/1999 => 12/2003
    MITSUBISHI Space Star Space Star (DG) 06/1998 => 12/2004
    NISSAN Primastar Primastar (X83) 09/2002 => 09/2006
    OPEL Movano Movano A 10/1998 => 09/2003
    OPEL Movano Movano A FL 10/2003 => 10/2006
    OPEL Vivaro Vivaro A 05/2001 => 07/2006
    OPEL Vivaro Vivaro A FL 07/2006 => 10/2014
    RENAULT Avantime Avantime 09/2001 => 03/2003
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007
    RENAULT Master Master II 09/1997 => 09/2003
    RENAULT Master Master II phase 2 10/2003 => 05/2006
    RENAULT Trafic Trafic II 04/2001 => 07/2006
    RENAULT Trafic Trafic II FL 07/2006 => 10/2014
    RENAULT Vel Satis Vel Satis 01/2002 => 01/2005
    RENAULT Vel Satis Vel Satis FL 02/2005 => 12/2009
    VOLVO S40 S40 10/1995 => 03/2004
    VOLVO V40 V40 10/1995 => 03/2004

Last product search