Technical data

KA857.03

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 996 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 1
    Weight 1324 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A2 A2 (AU24) 05/2000 => 08/2005
    SEAT Cordoba Cordoba IV 09/2002 => 11/2009
    SEAT Ibiza Ibiza III 09/2001 => 11/2009
    SKODA Fabia Fabia 08/1999 => 07/2004
    SKODA Fabia Fabia FL 08/2004 => 12/2007
    SKODA Fabia Fabia II 12/2006 => 03/2010
    SKODA Roomster Roomster 03/2006 => 03/2010
    VOLKSWAGEN Lupo Lupo 10/1998 => 07/2005
    VOLKSWAGEN Polo Polo VI 10/1999 => 10/2001
    VOLKSWAGEN Polo Polo VII 11/2001 => 06/2005
    VOLKSWAGEN Polo Polo VIII 04/2005 => 11/2009
    VOLKSWAGEN Fox Fox 11/2004 => 11/2011

Last product search