Technical data

KA857.04

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1545 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 1
    Weight 1045 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    SEAT Cordoba Cordoba III 03/1999 => 08/2002
    SEAT Leon Leon I 08/1999 => 05/2006
    SEAT Toledo Toledo série 2 10/1998 => 07/2004
    SKODA Octavia Octavia I 10/1996 => 07/2000
    SKODA Octavia Octavia I FL 08/2000 => 12/2010
    VOLKSWAGEN Bora Bora 09/1998 => 05/2005
    VOLKSWAGEN Golf Golf IV 10/1997 => 06/2006
    VOLKSWAGEN Polo Polo VI 10/1999 => 10/2001

Last product search