Technical data

KA857.05

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1195 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 1
    Weight 1075 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A3 A3 Série 1 (AU34) 09/1996 => 08/2000
    AUDI A3 A3 Série 1 FL (AU34) 09/2000 => 06/2003
    AUDI S3 S3 Série 1 11/1998 => 06/2003
    AUDI TT TT série 1 10/1998 => 06/2006
    SEAT Alhambra Alhambra II 06/2000 => 05/2003
    SEAT Alhambra Alhambra 03/1996 => 05/2000
    SEAT Alhambra Alhambra II FL 06/2003 => 03/2010
    SEAT Cordoba Cordoba III 03/1999 => 08/2002
    SEAT Ibiza Ibiza II FL2 03/1999 => 11/2001
    SEAT Leon Leon I 08/1999 => 05/2006
    SEAT Toledo Toledo série 2 10/1998 => 07/2004
    SKODA Octavia Octavia I 10/1996 => 07/2000
    SKODA Octavia Octavia I FL 08/2000 => 12/2010
    VOLKSWAGEN Bora Bora 09/1998 => 05/2005
    VOLKSWAGEN Caddy Caddy III 02/2004 => 08/2010
    VOLKSWAGEN Caddy Caddy III FL 08/2010 => 05/2015
    VOLKSWAGEN Golf Golf IV 10/1997 => 06/2006
    VOLKSWAGEN Jetta Jetta (MEX) 05/2000 => 05/2003
    VOLKSWAGEN New Beetle New Beetle I FL1 06/2001 => 06/2005
    VOLKSWAGEN New Beetle New Beetle I 01/1998 => 05/2001
    VOLKSWAGEN New Beetle New Beetle I FL2 07/2005 => 09/2010
    VOLKSWAGEN Polo Polo VI 10/1999 => 10/2001
    VOLKSWAGEN Polo Polo VII 11/2001 => 06/2005
    VOLKSWAGEN Sharan Sharan I 09/1995 => 02/2000
    VOLKSWAGEN Sharan Sharan II FL 06/2003 => 03/2010
    VOLKSWAGEN Transporter Transporter 7J/7H 04/2003 => 11/2009
    VOLKSWAGEN Transporter Transporter (7E/7F) 09/2009 => 08/2015

Last product search