Technical data

KA858.00

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1036 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 1
    Weight 925 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 145 145 09/1994 => 06/2001
    ALFA ROMEO 146 146 12/1994 => 06/2001
    ALFA ROMEO 147 147 10/2000 => 09/2004
    ALFA ROMEO 147 147 10/2004 => 01/2010
    ALFA ROMEO 156 156 09/1997 => 03/2003
    FIAT Bravo Bravo I FL (182) 10/1998 => 03/2002
    FIAT Brava Brava FL (182) 10/1998 => 03/2002
    FIAT Marea Marea FL (185) 02/1999 => 09/2002
    FIAT Multipla Multipla (186) 11/1998 => 06/2004
    FIAT Multipla Multipla FL 07/2004 => 05/2010
    LANCIA Lybra Lybra (839) 09/1999 => 12/2006

Last product search