Technical data

KA858.03

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1836 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 2
    Weight 1150 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 147 147 10/2000 => 09/2004
    ALFA ROMEO 147 147 10/2004 => 01/2010
    ALFA ROMEO 156 156 09/1997 => 03/2003
    ALFA ROMEO 156 156 FL 04/2003 => 06/2007
    ALFA ROMEO GT GT 09/2003 => 06/2010
    FIAT Bravo Bravo I (182) 06/1995 => 09/1998
    FIAT Bravo Bravo I FL (182) 10/1998 => 03/2002
    FIAT Brava Brava FL (182) 10/1998 => 03/2002
    FIAT Brava Brava (182) 06/1995 => 09/1998
    FIAT Marea Marea FL (185) 02/1999 => 09/2002
    FIAT Marea Marea (185) 07/1996 => 01/1999
    FIAT Marengo Marengo (185) 01/1995 => 09/2002
    FIAT Multipla Multipla (186) 11/1998 => 06/2004
    FIAT Multipla Multipla FL 07/2004 => 05/2010
    LANCIA Lybra Lybra (839) 09/1999 => 12/2006

Last product search