Technical data

KA859.00

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1152 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 1
    Weight 1030 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Jumper Jumper I 02/1994 => 12/2001
    CITROEN Relay Relay I 02/1994 => 12/2001
    CITROEN ZX ZX 03/1991 => 07/1998
    PEUGEOT 306 306 02/1993 => 02/1997
    PEUGEOT 405 405 - Restyling 07/1992 => 10/1996
    PEUGEOT Boxer Boxer I 02/1994 => 12/2001

Last product search