Technical data

KA859.02

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1100 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 1
    Weight 995 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Evasion Evasion FL 10/1998 => 05/2002
    CITROEN Evasion Evasion 07/1994 => 09/1998
    CITROEN Synergie Synergie FL 10/1998 => 05/2002
    CITROEN Synergie Synergie 10/1995 => 09/1998
    CITROEN Xantia Xantia II 12/1997 => 05/2002
    CITROEN Xantia Xantia I 03/1993 => 12/1997
    CITROEN XM XM série 2 07/1994 => 07/2001
    FIAT Ulysse Ulysse (U6) FL 10/1998 => 08/2002
    FIAT Ulysse Ulysse (U6) 06/1994 => 09/1998
    LANCIA Zeta Zeta (U60) 10/1994 => 08/2002
    PEUGEOT 306 306 02/1993 => 02/1997
    PEUGEOT 406 406 10/1995 => 04/2003
    PEUGEOT 605 605 - Restyling 07/1994 => 05/1999
    PEUGEOT 806 806 07/1994 => 09/1998
    PEUGEOT 806 806 FL 10/1998 => 05/2002
    PEUGEOT Expert Expert I 09/1995 => 12/2003
    PEUGEOT Partner Partner (M49) 06/1996 => 11/2002
    PEUGEOT Ranch Ranch (M49) 06/1996 => 11/2002

Last product search