Technical data

KA859.03

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 962 mm
    Number of Path 5
    Number of belts 1
    Number of rollers 1
    Weight 940 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN AX AX - II 05/1991 => 07/1998
    CITROEN Saxo Saxo FL 09/1999 => 05/2005
    CITROEN Saxo Saxo 03/1996 => 08/1999
    CITROEN Xsara Xsara 07/1997 => 08/2000
    PEUGEOT 106 106 09/1991 => 03/1996
    PEUGEOT 106 106 - Restyling 03/1996 => 07/2003

Last product search