Technical data

KA859.05

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1063 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 1
    Weight 935 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Evasion Evasion FL 10/1998 => 05/2002
    CITROEN Evasion Evasion 07/1994 => 09/1998
    CITROEN Synergie Synergie 10/1995 => 09/1998
    CITROEN Xsara Xsara 07/1997 => 08/2000
    FIAT Ulysse Ulysse (U6) 06/1994 => 09/1998
    PEUGEOT 306 306 II 03/1997 => 09/2002
    PEUGEOT 406 406 10/1995 => 04/2003
    PEUGEOT 406 406 FL 04/1999 => 10/2004
    PEUGEOT 806 806 07/1994 => 09/1998
    PEUGEOT 806 806 FL 10/1998 => 05/2002
    PEUGEOT Expert Expert I 09/1995 => 12/2003

Last product search