Technical data

KA859.09

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1130 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 1
    Weight 1005 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN BX BX 09/1982 => 12/1994
    CITROEN Xantia Xantia I 03/1993 => 12/1997
    CITROEN Xsara Xsara 07/1997 => 08/2000
    CITROEN ZX ZX 03/1991 => 07/1998
    PEUGEOT 306 306 02/1993 => 02/1997
    PEUGEOT 306 306 II 03/1997 => 09/2002
    PEUGEOT 405 405 06/1987 => 06/1992
    PEUGEOT 405 405 - Restyling 07/1992 => 10/1996

Last product search