Technical data

KA859.23

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1215 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 1
    Weight 985 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 1611278280
    PEUGEOT 1611278280
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN C5 C5 FL 09/2004 => 06/2008
    CITROEN C5 C5 (X7) 03/2008 => 06/2017
    CITROEN C8 C8 06/2002 => 09/2014
    CITROEN Dispatch Dispatch III 01/2007 => 09/2016
    CITROEN Jumpy Jumpy II 01/2004 => 12/2006
    CITROEN Jumpy Jumpy III 01/2007 => 06/2016
    CITROEN C4 C4 11/2004 => 01/2011
    CITROEN C4 Picasso C4 Picasso 09/2006 => 08/2013
    FIAT Scudo Scudo II 01/2007 => 07/2016
    FIAT Ulysse Ulysse II 09/2002 => 07/2010
    FORD Focus Focus C-MAX 06/2003 => 02/2007
    FORD Focus Focus II 09/2004 => 12/2007
    FORD Focus Focus II Coupé Cabriolet 07/2006 => 04/2008
    FORD Focus Focus II FL 12/2007 => 09/2011
    FORD Focus Focus II Coupé Cabriolet FL 04/2008 => 05/2012
    FORD C-Max C-Max (CB3) 02/2007 => 08/2010
    FORD Kuga Kuga 04/2008 => 11/2012
    LANCIA Phedra Phedra 09/2002 => 12/2010
    PEUGEOT 307 307 03/2001 => 06/2005
    PEUGEOT 307 307 Restyling 06/2005 => 03/2009
    PEUGEOT 607 607 FL 10/2004 => 01/2011
    PEUGEOT 807 807 06/2002 => 09/2014
    PEUGEOT Expert Expert III 01/2007 => 06/2016
    PEUGEOT 407 407 04/2004 => 08/2011
    PEUGEOT 308 308 (T7) 09/2007 => 12/2015
    PEUGEOT 508 508 (W2) 01/2011 => 09/2014
    PEUGEOT 508 508 FL (W2) 08/2014 => 09/2018
    VOLVO C70 C70 CC 01/2006 => 04/2014
    VOLVO S40 S40 03/2004 => 06/2012
    VOLVO V50 V50 03/2004 => 06/2012
    VOLVO C30 C30 10/2006 => 12/2012

Last product search