Technical data

KA859.26

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1050 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 1
    Weight 845 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN C3 C3 04/2002 => 10/2005
    CITROEN C3 C3 II 11/2005 => 01/2011
    CITROEN C3 C3 (A51) 10/2009 => 09/2016
    CITROEN C8 C8 06/2002 => 09/2014
    CITROEN C3 Pluriel C3 Pluriel 05/2003 => 01/2011
    CITROEN C2 C2 09/2003 => 01/2010
    CITROEN C4 C4 11/2004 => 01/2011
    PEUGEOT 307 307 03/2001 => 06/2005
    PEUGEOT 307 307 Restyling 06/2005 => 03/2009
    PEUGEOT 1007 1007 04/2005 => 07/2010
    PEUGEOT 207 207 03/2006 => 12/2015
    PEUGEOT 207+ 207+ 11/2012 => 06/2014

Last product search