Technical data

KA859.31

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 805 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 2
    Weight 1115 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN C3 C3 04/2002 => 10/2005
    CITROEN C3 C3 II 11/2005 => 01/2011
    CITROEN C3 Pluriel C3 Pluriel 05/2003 => 01/2011
    CITROEN C2 C2 09/2003 => 01/2010
    CITROEN C4 C4 11/2004 => 01/2011
    CITROEN C1 C1 06/2005 => 02/2012
    FORD Fiesta Fiesta V 2002 03/2002 => 09/2005
    FORD Fiesta Fiesta V FL 10/2005 => 11/2008
    FORD Fiesta Fiesta VI 10/2008 => 05/2013
    FORD Fiesta Fiesta VI FL 11/2012 => 05/2017
    FORD Focus Focus C-MAX 06/2003 => 02/2007
    FORD Focus Focus II 09/2004 => 12/2007
    FORD Focus Focus II FL 12/2007 => 09/2011
    FORD Focus Focus III 03/2011 => 07/2015
    FORD Focus Focus III FL 09/2014 => 05/2018
    FORD Fusion Fusion 06/2002 => 09/2005
    FORD Fusion Fusion FL 10/2005 => 06/2012
    FORD C-Max C-Max (CB3) 02/2007 => 08/2010
    FORD C-Max C-Max II (CB7) 08/2010 => 03/2015
    FORD C-Max C-Max II FL (CEU) 04/2015 =>
    MAZDA Mazda 2 Mazda 2 II (DE) 06/2007 => 03/2011
    MAZDA Mazda 3 Mazda 3 06/2003 => 02/2006
    MAZDA Mazda 3 Mazda 3 FL 03/2006 => 07/2009
    PEUGEOT 206 206 09/1998 => 12/2010
    PEUGEOT 307 307 03/2001 => 06/2005
    PEUGEOT 307 307 Restyling 06/2005 => 03/2009
    PEUGEOT 1007 1007 04/2005 => 07/2010
    PEUGEOT 107 107 06/2005 => 02/2012
    VOLVO S40 S40 03/2004 => 06/2012
    VOLVO S80 S80 II 03/2006 => 10/2013
    VOLVO V70 V70 III 03/2007 => 10/2013
    VOLVO V50 V50 03/2004 => 06/2012
    VOLVO C30 C30 10/2006 => 12/2012

Last product search