Technical data

KA859.35

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1340 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 2
    Weight 1245 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 1613844380
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Berlingo Berlingo (M59) 12/2002 => 02/2012
    CITROEN C3 C3 04/2002 => 10/2005
    CITROEN C3 C3 II 11/2005 => 01/2011
    CITROEN Xsara Picasso Xsara Picasso 12/1999 => 12/2010
    CITROEN Xsara Xsara FL 09/2000 => 08/2005
    FORD Fiesta Fiesta V 2002 03/2002 => 09/2005
    FORD Fusion Fusion 06/2002 => 09/2005
    MAZDA Mazda 2 Mazda 2 (DY) 03/2003 => 08/2005
    MAZDA Mazda 2 Mazda 2 FL (DY-N) 06/2005 => 01/2008
    PEUGEOT 206 206 09/1998 => 12/2010

Last product search