Technical data

KA859.36

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1020 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 2
    Weight 1400 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 1611277480
    PEUGEOT 1611277480
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Berlingo Berlingo (B9) 05/2008 => 04/2015
    CITROEN Berlingo Berlingo FL (B9) 04/2015 =>
    CITROEN C3 C3 II 11/2005 => 01/2011
    CITROEN C3 C3 (A51) 10/2009 => 09/2016
    CITROEN C5 C5 (X7) 03/2008 => 06/2017
    CITROEN C4 C4 (B7) 09/2010 => 06/2018
    CITROEN C4 Picasso C4 Picasso 09/2006 => 08/2013
    CITROEN C4 Picasso C4 Picasso II 05/2013 => 04/2018
    CITROEN C3 Picasso C3 Picasso 02/2009 => 03/2017
    CITROEN DS3 DS3 (A55) 03/2010 => 05/2014
    CITROEN DS3 DS3 (A55) FL 05/2014 => 01/2016
    CITROEN DS4 DS4 04/2011 => 10/2015
    CITROEN DS5 DS5 10/2011 => 05/2015
    CITROEN C4 Cactus C4 Cactus 05/2014 => 12/2017
    PEUGEOT Partner Partner (B9) 05/2008 => 04/2015
    PEUGEOT Partner Partner FL (B9) 04/2015 =>
    PEUGEOT 308 308 (T7) 09/2007 => 12/2015
    PEUGEOT 308 308 II (T9) 07/2013 => 04/2017
    PEUGEOT 3008 3008 03/2009 => 09/2013
    PEUGEOT 3008 3008 FL 09/2013 => 12/2016
    PEUGEOT 5008 5008 (T87) 09/2009 => 09/2013
    PEUGEOT 5008 5008 FL (T87) 09/2013 => 12/2016
    PEUGEOT 508 508 (W2) 01/2011 => 09/2014
    PEUGEOT 508 508 FL (W2) 08/2014 => 09/2018
    PEUGEOT 208 208 (A9) 03/2012 => 04/2015
    PEUGEOT 208 208 FL (A9) 04/2015 =>
    PEUGEOT 2008 2008 (A94) 04/2013 =>

Last product search