Technical data

KA866.00

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1435 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 3
    Weight 1335 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Berlingo Berlingo (M49) 07/1996 => 12/2002
    CITROEN Berlingo Berlingo (M59) 12/2002 => 02/2012
    CITROEN Dispatch Dispatch I 09/1995 => 12/2003
    CITROEN Dispatch Dispatch II 01/2004 => 12/2006
    CITROEN Jumpy Jumpy I 09/1995 => 12/2003
    CITROEN Xsara Xsara FL 09/2000 => 08/2005
    CITROEN Xsara Xsara 07/1997 => 08/2000
    FIAT Scudo Scudo 07/1995 => 12/2003
    FIAT Scudo Scudo FL 01/2004 => 12/2006
    PEUGEOT 206 206 09/1998 =>
    PEUGEOT 306 306 II 03/1997 => 09/2002
    PEUGEOT Expert Expert I 09/1995 => 12/2003
    PEUGEOT Expert Expert II 01/2004 => 12/2006
    PEUGEOT Partner Partner (M49) 06/1996 => 11/2002
    PEUGEOT Partner Partner (M59) 11/2002 => 02/2012
    PEUGEOT Ranch Ranch (M49) 06/1996 => 11/2002
    PEUGEOT Ranch Ranch (M59F/U) 11/2002 => 05/2008

Last product search